• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Nitrile Rubber Band φ14

Nitrile Rubber Band φ14

Standard Unit Price:
-
Days to Ship :
30 Day(s) or more

[Product Specifications]
· Model number: NBR-φ14
· Length (max. length) (m): 40
· Hardness (Type A): 72±5
· Length: 1 m
· * Sold in 1 m units. The displayed price is per 1 m length.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
30 Day(s) or more
-

Part Number : 3-2311-17
Days to Ship 30 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)