• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Chloroprene Rubber String, Round, Black -φ3

Chloroprene Rubber String, Round, Black -φ3

Standard Unit Price:
-
Days to Ship :
20 Day(s) or more

[Product Specifications]
· Model number: Round-Black-φ3
· Length (max. length) (m): 50
· Hardness (JIS Type A): 60I5
· Length: 1 m
· * Sold in 1 m units. The displayed price is per 1 m length.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
20 Day(s) or more
-

Part Number : 3-2312-02
Days to Ship 20 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)