• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
High Tear Strength Silicone Rubber Sheet 1000x2000x5

High Tear Strength Silicone Rubber Sheet 1000x2000x5

Standard Unit Price:
-
Days to Ship :
30 Day(s) or more

[Features]
· It has about twice the tear strength of general-purpose silicone rubber.
· Can be used over a wide temperature range from -60 to 200°C.
· Compliant with the Food Sanitation Act of Japan. (Conforms to Ministry of Health, Labour, and Welfare of Japan Notice No. 595, complies with FDA21 CFRI177 2600)
[Product Specifications]
· Model number: TMSR-1000 X 2000 X 5t
· Size (mm): 1000 X 2000 X 5
· Hardness: 45 ±5

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
30 Day(s) or more
-

Part Number : 3-2320-04
Days to Ship 30 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)