• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
High Heat Resistance Silica Cloth Tape (SILTEX®) 50 mm x 50 m x 0.4 mm

High Heat Resistance Silica Cloth Tape (SILTEX®) 50 mm x 50 m x 0.4 mm

Standard Unit Price:
-
Days to Ship :
30 Day(s) or more

[Features]
· Silica tape that can be used under severe conditions in high temperature areas where glass tape cannot be used.
· As it is a high-purity SiO2 fiber, it does not easily deteriorate even when used at high temperatures, and is particularly suitable for applications requiring heat resistance, acid resistance, electrical insulation, etc.
[Product Specifications]
· Model number: 450
· Width X length X thickness: 50 mm X 50 m X 0.4 mm
· Material: Silica Fiber
· Maximum operating temperature: 1000°C
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
30 Day(s) or more
-

Part Number : 3-2459-01
Days to Ship 30 Day(s) or more