• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Brass Mesh #50-0.14

Brass Mesh #50-0.14

Standard Unit Price:
-
Days to Ship :
29 Day(s) or more

[Product Specifications]
· Model number: #50-0.14
· Wire diameter (mm): φ0.14
· Aperture (mm): 0.37
· Opening Ratio (%): 52.6
· Material: Brass
· Size: 910 X 1000 mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
29 Day(s) or more
-

Part Number : 3-2509-04
Days to Ship 29 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)