(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Ultrafine Silicone Sheet, 1,000 X 1,000 X 0.1; Material: Silicone Rubber

Ultrafine Silicone Sheet, 1,000 X 1,000 X 0.1; Material: Silicone Rubber

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· A thin film silicone rubber sheet with high accuracy thickness tolerance of ±10%.
· Environmentally friendly product that conforms to green procurement standards, as environmentally harmful substances (PRTR Law of Japan, ELV Directive, REACH, etc.) are not used.
· The rubber and base material combination-type exhibits the characteristics of both, as the rubber and base material are tightly adhered without an adhesive layer.
[Product Specifications]
· Model number: SC50NNS-100
· Size (mm): 1000 X 1000 X 0.1
· Material: Silicone Rubber
· * Various processing such as slitting, cutting, stamping, etc. is possible. Contact us for more information.

Basic Specifications

  • Size(mm)
    1000×1000×0.1
  • Materials
    Silicone rubber
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : 3-3066-01
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    1000×1000×0.1
  • Materials
    Silicone rubber
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)