• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Safety Cabinet For Gallon Bottle Standard 756 x 600 x 800mm

Safety Cabinet For Gallon Bottle Standard 756 x 600 x 800mm

Standard Unit Price:
-
Days to Ship :
69 Day(s) or more

【Product Specifications】
・Material: Body/stainless steel (SUS304), Rail/steel
・Double lock
・Internal coating: Standard
・Size (mm): 756 x 600 x 800
・Amount of storage of reagent bottle: 18 volumes (gallon bottle)
・Drawer withstand load: 40kg
・Body weight: Approx 45kg
・Accessories: Partition plate x 8 sheets, Floor fixed fittings, up or down connection metal fitting x 4 pieces each
・*Up or down connection with the conventional type safety cabinet (left and right connection is available).
・Model number: GU-5E1W

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
69 Day(s) or more
-

Part Number : 3-5017-32
Days to Ship 69 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)