• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Partition ( Magnetic Connection Type) 900 x 20 x 1525mm Natural

Partition ( Magnetic Connection Type) 900 x 20 x 1525mm Natural

Standard Unit Price:
-
Days to Ship :
29 Day(s) or more

【Product Specifications】
・Model number: SMP-1509MP・NA
・Specification: Body, natural
・Size (mm): 900 x 20 x 1525
・Material: Frame/steel (powder coating), Panel/MDF (4mm thickness), coated with PVC sheet
・*A stabilizer is not included in the body. Purchase it optionally.
・*In using a stabilizer with a caster, a connection metal fitting cannot be used.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
29 Day(s) or more
-

Part Number : 3-5233-05
Days to Ship 29 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)