• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Partition ( Magnetic Connection Type) 900 x 20 x 1525mm Clear Frost

Partition ( Magnetic Connection Type) 900 x 20 x 1525mm Clear Frost

Standard Unit Price:
-
Days to Ship :
24 Day(s) or more

【Product Specifications】
・Model number: SMP-1509PC
・Specification: Body, clear frost
・Size (mm): 900 x 20 x 1525
・Material: Frame/steel (powder coating), Clear frost/PC (polycarbonate)
・*A stabilizer is not included in the body. Purchase it optionally.
・*In using a stabilizer with a caster, a connection metal fitting cannot be used.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
24 Day(s) or more
-

Part Number : 3-5233-06
Days to Ship 24 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)