(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

K Sheath Thermocouple (Stainless Steel (SUS316)) 650℃ φ1.0 x 3000mm

K Sheath Thermocouple (Stainless Steel (SUS316)) 650℃ φ1.0 x 3000mm

【Product Specifications】
・Model number: K-316-1.0-3000
・Temperature range (℃): 0 - 650
・Sheath diameter x length (mm): φ1.0 x 3000
・Material: Sheath/stainless steel (SUS316), Lead wire/vinyl
・Lead wire length: 2m
・With omega connector

PDF

Part Number

Configured Part Number is shown.

3-5393-02

 
Part Number
3-5393-02
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number K-316-1.0-3000 Part number K-316-1.0-3000 Details With omega connector
Product detail type ø 1.0×3000mm Sheath diameter × length (mm) ø 1.0×3000 Temperature Range (°C) 0 to 650
Lead wire length 2m Material Sheath/stainless steel (SUS316), lead wire/vinyl

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)