(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

K Sheath Thermocouple (Stainless Steel (SUS316)) 650℃ φ1.6 x 1000mm

K Sheath Thermocouple (Stainless Steel (SUS316)) 650℃ φ1.6 x 1000mm

【Product Specifications】
・Model number: K-316-1.6-1000
・Temperature range (℃): 0 - 650
・Sheath diameter x length (mm): φ1.6 x 1000
・Material: Sheath/stainless steel (SUS316), Lead wire/vinyl
・Lead wire length: 2m
・With omega connector

PDF

Part Number

Configured Part Number is shown.

3-5394-01

 
Part Number
3-5394-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number K-316-1.6-1000 Part number K-316-1.6-1000 Details With omega connector
Product detail type ø 1.6×1000mm Sheath diameter × length (mm) ø 1.6×1000 Temperature Range (°C) 0 to 650
Lead wire length 2m Material Sheath/stainless steel (SUS316), lead wire/vinyl

Please check the type/dimensions/specifications of the part 3-5394-01 in the K Sheath Thermocouple (Stainless Steel (SUS316)) 650℃ φ1.6 x 1000mm series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)