(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pt High Temperature Sensor (φ4.8 x 1000) for Platinum Thermometer

Pt High Temperature Sensor (φ4.8 x 1000) for Platinum Thermometer

【Product Specifications】
・Model number: PTP-HT1000
・Specification: High temperature sensor (φ4.8 x 1000)
・Measurement range (℃): 0 - 750
・Resolution: -99.99 - 199.99℃/0.01℃, 200.0 - 850.0℃/0.1℃
・Sensor: Pt100 (class A) 4 wire system
・Sensor measuring temperature accuracy: +/- (0.15 + 0.002 x |t|) ℃
・Waterproof performance: JIS CO920-2003 protection grade 7

PDF

Part Number

Configured Part Number is shown.

3-5954-13

 
Part Number
3-5954-13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 25 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications High temperature sensor (⌀4.8 × 1000) Manufacturer Model Number PTP-HT1000 Part number PTP-HT1000
Product detail type High temperature sensor for Pity Thermo (⌀4.8 × 1000) Sensor Pt100 (class A) 4-wire system Waterproof performance JIS CO920-2003 Protection class 7
Sensor measurement temperature accuracy ± (0.15+0.002 × |t|)°C Measurement Range (°C) 0 to 750

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)