(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Micromanometer 0 - 50kpa

Micromanometer 0 - 50kpa

【Product Specifications】
・Model number: AT3/8x75x50kPa
・Pressure range (kPa): 0 - 50
・Minimum scale (kPa): 1
・Accuracy grade: ±1 scale
・Case shape: A
・Connection size: G3/8B
・Material: Volume, chamber/yellow copper, Metal case/SPC (cold-rolled steel plate)
・Main unit size: φ75mm
・Weight: 700g

PDF

Part Number

Configured Part Number is shown.

3-6085-07

 
Part Number
3-6085-07
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer model no. AT3/8 × 75 × 50kPa Weight 700g Product Detail Type 0 to 50 kPa
Materials Stock/Chamber/Brass, metal case/SPC (cold-rolled steel plate) Measured fluid Gases Part Number AT3/8 × 75 × 50kPa
Connector size G3/8B Main Body Size ø 75mm Accuracy grade ±1 scale
Pressure Range (kPa) 0 to 50 Minimum scale (kPa) 1 Case type A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)