(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Platinum Resistance Thermometer Class A Three-Wire System Tsa-1.6-200k-M

Platinum Resistance Thermometer Class A Three-Wire System Tsa-1.6-200k-M

【Product Specifications】
・Model number: TSA-1.6-200K-M
・Temperature range: 0 - 350℃
・Sheath size: φ1.6 x 200mm
・Element: Platinum resistance thermometer (Pt100) class A three-wire system
・Coating material: Vinyl shield (VLS)
・Lead wire length: 2m
・Lead wire terminal part: Crimp terminal (4Y)
・Sheath material: Stainless steel (SUS316)
・Sheath type

PDF

Part Number

Configured Part Number is shown.

5-1080-02

 
Part Number
5-1080-02
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number TSA-1.6-200K-M Lead wire terminal Crimp terminal (4Y) Element Platinum resistance thermometer (Pt100) Class A 3-wire type
Details Sheath type Product detail type (Sheath type) Class A 3-wire system Temperature range 0 to 350°C
Sheath section material Stainless steel (SUS316) Coating material vinyl shield (VLS) Sheath size ø 1.6×200mm
Lead wire length 2m

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)