(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Thermocouple L-Tn-4-K-Tcn-1m

Thermocouple L-Tn-4-K-Tcn-1m

【Product Specifications】
・Model number: L-TN-4-K-TCN-1M
・K thermocouple, with connector (-200 to +200℃)
・Coating material: Fluorocarbon resin
・Length: 2m
・Thermosensitive part size: φ4.5 x 50mm
・fluoropolymer mold type

PDF

Part Number

Configured Part Number is shown.

5-1082-05

 
Part Number
5-1082-05
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications K thermocouple with connector (-200 to +200°C) Manufacturer Model Number L-TN-4-K-TCN-1M Temperature sensor part size ø 4.5×50mm
Details Fluororesin (R) mold type Coating material Fluoropolymer Lead wire length 2m

Please check the type/dimensions/specifications of the part 5-1082-05 in the Thermocouple L-Tn-4-K-Tcn-1m series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)