(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Kapton Tape P-221 0.069 x 12.7mm x 33m

Kapton Tape P-221 0.069 x 12.7mm x 33m

Standard Unit Price:
-
Days to Ship :
Quote

【Product Specifications】
・Material: Base material/PI (polyimide), Adhesive/silicon
・Allowable temperature limit: 180℃ (continuously)
・Insulation resistance: 1 x 10^6MΩ
・Withstand voltage: 7500V
・Flame retardant: UL standards E20392
・Model number: P-221
・Thickness: 0.069mm
・Width x length: 12.7mm x 33m
・Application: High heat resistance wires binding, Insulation of the high frequency motor and the traction motor, Exterior insulation of bobbin coil and thermistor parts. for temporary fastening of electronic parts during a vacuum vapor deposition process.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 5-5018-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)