LABORAN Hose Clip φmm: 25-11 SS0800N

LABORAN Hose Clip φmm: 25-11 SS0800N【11 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
11 Day(s)

【Product Specifications】
・Material: Stainless Steel (SUS301)
・Model number: SS0800N
・(Effective diameter) - (minimum diameter) φmm: 25-11
・Quantity: 1 bag (10 + 1 pieces)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
-

11 Pieces Per Package

Part Number : 9-826-02
Days to Ship 11 Day(s)
Standard Unit Price -
Quantity 11 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Black Hose
    Black Hose

    PLAS-TECH

    Days to Ship : 15 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)