Blade Tip Replacement Type Finish One Modular Head MF0 Type Supported Tip

Part Number

Configured Part Number is shown.

LDGW120308-JC8003

Part Number
LDGW120308-JC8003
Part NumberVolume DiscountDays to ShipMaterial Machining Application
11 Day(s) or more PVD CoatingHigh precision finish machining

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle D(15°) work material Steel / Cast Iron
Dimensions/A(mm) 12.7 Dimensions/T(mm) 3.18 Dimensions/B(mm) 9.525
Material type JC8003 Dimensions/φD(mm) 4.4 Corner 2-R0.8
Supported holders MFO-170-M8/MFO-210-M10 Accuracy G

Please check the type/dimensions/specifications of the part LDGW120308-JC8003 in the Blade Tip Replacement Type Finish One Modular Head MF0 Type Supported Tip series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)