Mirror Bore, BNM Shape, Torque Control Wrench

Mirror Bore, BNM Shape, Torque Control Wrench

[Features]
· Enables tightening with constant torque values.
· The tip (torque blade) can be replaced
· Body + Blade, blade provided as set

Part Number

Configured Part Number is shown.

TQC-07

Part Number
TQC-07
Part NumberVolume DiscountDays to ShipDrive Size Recommended torque
(N・m)
12 Day(s) or more T-70.9

Loading...

  1. 1

Basic Information

Type Supported torque blade: B-07; recommended holder model no.: BNM○-08...type / RNM○-08...type

Please check the type/dimensions/specifications of the part TQC-07 in the Mirror Bore, BNM Shape, Torque Control Wrench series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)