• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stone Surface Plate With Stand

Part Number

Configured Part Number is shown.

Part Number
US1-3045
USO-3045
Part NumberVolume DiscountDays to ShipFlat surface precision
(μm)
20 Day(s) or more 7 (Class 1)
20 Day(s) or more 4 (Class 0)

Loading...

  1. 1

Basic Information

Product Type Stone Surface Plate Width(mm) 300 Depth(mm) 450
Height(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)