(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Holder Type Precision Marking

Holder Type Precision Marking

Standard Unit Price:
-
Days to Ship :
21 Day(s) or more

[Features]
· Rows of characters can be engraved at one time.
· Easy to use, and excellent durability.
· It can also be used as a machine striking holder.

Basic Specifications

Part Number
Character Size(mm)

Refine by

  • 1.5
  • 2
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
21 Day(s) or more
-

Part Number : AHK-15
Days to Ship 21 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Precision Stamp
  • Character Size(mm)
    1.5
  • Features
    [Standard Set Contents] Numerals: 3 each; English Alphabet Characters: 1 each; Symbols: 1 each of 9 types; Spacers: 5 pcs; I type Holder: 1 pc
2
21 Day(s) or more
-

Part Number : AHK-20
Days to Ship 21 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Precision Stamp
  • Character Size(mm)
    2
  • Features
    [Standard Set Contents] Numerals: 3 each; English Alphabet Characters: 1 each; Symbols: 1 each of 9 types; Spacers: 5 pcs; I type Holder: 1 pc
3
21 Day(s) or more
-

Part Number : AHK-30
Days to Ship 21 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Precision Stamp
  • Character Size(mm)
    3
  • Features
    [Standard Set Contents] Numerals: 3 each; English Alphabet Characters: 1 each; Symbols: 1 each of 9 types; Spacers: 5 pcs; I type Holder: 1 pc
4
21 Day(s) or more
-

Part Number : AHK-40
Days to Ship 21 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Precision Stamp
  • Character Size(mm)
    4
  • Features
    [Standard Set Contents] Numerals: 3 each; English Alphabet Characters: 1 each; Symbols: 1 each of 9 types; Spacers: 5 pcs; I type Holder: 1 pc
5
Quote
-

Part Number : AHK-50
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Model
    Precision Stamp
  • Character Size(mm)
    5
  • Features
    [Standard Set Contents] Numerals: 3 each; English Alphabet Characters: 1 each; Symbols: 1 each of 9 types; Spacers: 5 pcs; I type Holder: 1 pc
6
Quote
-

Part Number : AHK-60
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Model
    Precision Stamp
  • Character Size(mm)
    6
  • Features
    [Standard Set Contents] Numerals: 3 each; English Alphabet Characters: 1 each; Symbols: 1 each of 9 types; Spacers: 5 pcs; I type Holder: 1 pc
8
Quote
-

Part Number : AHK-80
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Model
    Precision Stamp
  • Character Size(mm)
    8
  • Features
    [Standard Set Contents] Numerals: 1 each; English Alphabet Characters: 1 each; Symbols: 1 each of 9 types; Spacers: 3 pcs; I type Holder: 1 pc
10
Quote
-

Part Number : AHK-100
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Model
    Precision Stamp
  • Character Size(mm)
    10
  • Features
    [Standard Set Contents] Numerals: 1 each; English Alphabet Characters: 1 each; Symbols: 1 each of 9 types; Spacers: 3 pcs; I type Holder: 1 pc

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)