(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Aluminum Alloy Trunk

Aluminum Alloy Trunk

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Lock, hinge, and handle are all made of aluminum alloy.
· For transporting documents and fixtures.

Basic Specifications

Part Number
Case Size (Frontage x Depth x Height)(mm)

Refine by

  • 450×365×135
  • 450×365×240
  • 450×365×350
  • Clear
Mass(g)

Refine by

  • 2800
  • 3000
  • 4500
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
450×365×135
2800
Quote
-

Part Number : SBK-1
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    450×365×135
  • Mass(g)
    2800
  • Material and Finish
    Body: aluminum, Fastener: aluminum
450×365×240
3000
Quote
-

Part Number : SBK-2
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    450×365×240
  • Mass(g)
    3000
  • Material and Finish
    Body: aluminum, Fastener: aluminum
450×365×350
4500
Quote
-

Part Number : SBK-3
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    450×365×350
  • Mass(g)
    4500
  • Material and Finish
    Body: aluminum, Fastener: aluminum

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)