(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Daitou Trunk - BK Series

Daitou Trunk - BK Series

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Reliable partner for transporting cash.
· It can be recycled in disposal.

Basic Specifications

Part Number
Case Size (Frontage x Depth x Height)(mm)

Refine by

  • 450×365×135(50/85)
  • 450×365×240(60/180)
  • 450×365×350(60/290)
  • Clear
Mass(g)

Refine by

  • 3300
  • 3600
  • 5300
  • Clear
Size Internal Dimensions

Refine by

  • 430×345×115mm
  • 430×345×220mm
  • 430×345×330mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
450×365×135(50/85)
3300
430×345×115mm
Quote
-

Part Number : BK-1
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    450×365×135(50/85)
  • Mass(g)
    3300
  • Size Internal Dimensions
    430×345×115mm
  • Material and Finish
    Made of Aluminum Alloy
450×365×240(60/180)
3600
430×345×220mm
Quote
-

Part Number : BK-2
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    450×365×240(60/180)
  • Mass(g)
    3600
  • Size Internal Dimensions
    430×345×220mm
  • Material and Finish
    Made of Aluminum Alloy
450×365×350(60/290)
5300
430×345×330mm
Quote
-

Part Number : BK-3
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case/Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    450×365×350(60/290)
  • Mass(g)
    5300
  • Size Internal Dimensions
    430×345×330mm
  • Material and Finish
    Made of Aluminum Alloy

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)