(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Slion, Polyester Adhesive Tape

Slion, Polyester Adhesive Tape

Standard Unit Price:
-
Days to Ship :
1 Day(s)

【特長】
・仮固定用として、粘着剤が残らず剥がせます。
【用途】
・部品などの仮固定用。
・部品などの仮固定用。
【商品仕様】
・色:ブルー
・幅(mm):19
・長さ(m):50
・厚み(mm):0.07
・粘着力:3.6N/10mm
・引張強度:54.2N/10mm
・切断にはカッターが必要
・JANコード:4961068100100
・トラスココード:411-2369
・質量:99g
【材質/仕上】
・基材:ポリエステル
・粘着剤:ゴム系

Basic Specifications

  • Specifications
    • STOCK
Part Number
Inner capacity

Refine by

  • 1 Roll
  • Clear
Product Type

Refine by

  • Adhesive Tape
  • Clear
Color

Refine by

  • White Color
  • Clear
Width(mm)

Refine by

  • 19
  • 25
  • 50
  • Clear
Length(m)

Refine by

  • 50
  • Clear
Thickness(mm)

Refine by

  • 0.07
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Adhesive Tape
White Color
19
50
0.07
1 Day(s)
-

Part Number : 620000-WH-20-19X50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    19
  • Length(m)
    50
  • Thickness(mm)
    0.07
  • Color Detail
    White
  • Adhesive Strength
    3.6 N/10 mm (against Stainless Steel)
  • Tensile Strength
    54.2N/10mm
  • JAN Code
    4961068101800
  • Trusco Code
    497-4816
  • Tape thickness(mm)
    -
  • Tape Width(mm)
    -
  • Color
    -
  • Adhesive
    -
  • Adhesive strength
    -
  • Tape length(m)
    -
  • Base material
    -
  • Tensile strength
    -
  • JAN code
    -
  • Trusco code
    -
  • Adhesive strength (N/10 mm)
    -
  • Adhesive strength (N/25 mm)
    -
  • Base material details
    -
  • Weight(g)
    -
1 Roll
Adhesive Tape
White Color
25
50
0.07
1 Day(s)
-

Part Number : 620000-WH-20-25X50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    25
  • Length(m)
    50
  • Thickness(mm)
    0.07
  • Color Detail
    White
  • Adhesive Strength
    3.6 N/10 mm (against Stainless Steel)
  • Tensile Strength
    54.2N/10mm
  • JAN Code
    4961068101824
  • Trusco Code
    497-4824
  • Tape thickness(mm)
    -
  • Tape Width(mm)
    -
  • Color
    -
  • Adhesive
    -
  • Adhesive strength
    -
  • Tape length(m)
    -
  • Base material
    -
  • Tensile strength
    -
  • JAN code
    -
  • Trusco code
    -
  • Adhesive strength (N/10 mm)
    -
  • Adhesive strength (N/25 mm)
    -
  • Base material details
    -
  • Weight(g)
    -
1 Roll
Adhesive Tape
White Color
50
50
0.07
1 Day(s)
-

Part Number : 620000-WH-20-50X50
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.07
  • Color Detail
    White
  • Adhesive Strength
    3.6 N/10 mm (against Stainless Steel)
  • Tensile Strength
    54.2N/10mm
  • JAN Code
    4961068101848
  • Trusco Code
    497-4832
  • Tape thickness(mm)
    -
  • Tape Width(mm)
    -
  • Color
    -
  • Adhesive
    -
  • Adhesive strength
    -
  • Tape length(m)
    -
  • Base material
    -
  • Tensile strength
    -
  • JAN code
    -
  • Trusco code
    -
  • Adhesive strength (N/10 mm)
    -
  • Adhesive strength (N/25 mm)
    -
  • Base material details
    -
  • Weight(g)
    -
-
-
-
-
-
-
1 Day(s)
-

Part Number : 620110-LB-20-19X50
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    -
  • Color
    -
  • Width(mm)
    -
  • Length(m)
    -
  • Thickness(mm)
    -
  • Color Detail
    -
  • Adhesive Strength
    -
  • Tensile Strength
    -
  • JAN Code
    -
  • Trusco Code
    -
  • Tape thickness(mm)
    0.07
  • Tape Width(mm)
    19
  • Color
    Blue system
  • Adhesive
    Rubber-based
  • Adhesive strength
    3.6N/10mm
  • Tape length(m)
    50
  • Base material
    Polyester-Based
  • Tensile strength
    54.2N/10mm
  • JAN code
    4961068100100
  • Trusco code
    411-2369
  • Adhesive strength (N/10 mm)
    3.6
  • Adhesive strength (N/25 mm)
    9
  • Base material details
    Polyester
  • Weight(g)
    99
  • Inner capacity
    -
-
-
-
-
-
-
1 Day(s)
-

Part Number : 620110-LB-20-25X50
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    -
  • Color
    -
  • Width(mm)
    -
  • Length(m)
    -
  • Thickness(mm)
    -
  • Color Detail
    -
  • Adhesive Strength
    -
  • Tensile Strength
    -
  • JAN Code
    -
  • Trusco Code
    -
  • Tape thickness(mm)
    0.07
  • Tape Width(mm)
    25
  • Color
    Blue system
  • Adhesive
    Rubber-based
  • Adhesive strength
    3.6N/10mm
  • Tape length(m)
    50
  • Base material
    Polyester-Based
  • Tensile strength
    54.2N/10mm
  • JAN code
    4961068100117
  • Trusco code
    411-2377
  • Adhesive strength (N/10 mm)
    3.6
  • Adhesive strength (N/25 mm)
    9
  • Base material details
    Polyester
  • Weight(g)
    130
  • Inner capacity
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)