(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Micro Knit, Thick

Micro Knit, Thick【150 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· This is a knit with excellent wiping capability and water absorbability, which microfine fibers are weaved in high density.
· Heat-cut treatment is applied to edges and this is compatible for Class 100.

Part Number
Material

Refine by

  • Polyester
  • Clear
Sheet size(mm)

Refine by

  • 220×220
  • Clear
Color

Refine by

  • White
  • Clear
Quantity in case(sheets x bag)

Refine by

  • 75 x 2
  • Clear
Trusco Code

Refine by

  • 791-9573
  • 791-9565
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
-
-
-
791-9565
Quote
-

150 Pieces Per Package

Part Number : AMU6X6S
Days to Ship Quote
Standard Unit Price -
Quantity 150 Pieces Per Package

Specificationtitle

  • Material
    -
  • Sheet size(mm)
    -
  • Color
    -
  • Quantity in case(sheets x bag)
    -
  • Trusco Code
    791-9565
Polyester
220×220
White
75 x 2
791-9573
Quote
-

150 Pieces Per Package

Part Number : AMU9X9S
Days to Ship Quote
Standard Unit Price -
Quantity 150 Pieces Per Package

Specificationtitle

  • Material
    Polyester
  • Sheet size(mm)
    220×220
  • Color
    White
  • Quantity in case(sheets x bag)
    75 x 2
  • Trusco Code
    791-9573

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)