Minimo Diamond Compound, Oil-Based, Economy, 10 g, #14,000

[Features]
· Diamond compound with carefully selected diamond grains to achieve high abrasive power and supreme finish performance.
[Application]
· Applicable materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet
[Product Specification]
· Content (g): 10
· Grain size (#): 14,000
· Micrometer indication (μm): 1
· JAN Code: 4580120524298

Part Number

Configured Part Number is shown.

HD2326

Part Number
HD2326
Part NumberVolume DiscountDays to Ship
15 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part HD2326 in the Minimo Diamond Compound, Oil-Based, Economy, 10 g, #14,000 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)