(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
SLD Straight Cutting Shears

SLD Straight Cutting Shears

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Uses HITACHI YASUKI SLD steel, an iron sand-based metal for the blades.
· Deisgned to push sheet metal away vertically and suppress warping to enable flat cuts laterally.
· The surface is finished with nickel plating.
· Sheet metal working cutting shears for professionals.

Basic Specifications

  • Material
    Body: Dead soft steel SAE1006 / Blade: HITACHI YASUKI Blade SLD Steel
Part Number
Overall Length(mm)

Refine by

  • 310
  • 320
  • Clear
Blade Length(mm)

Refine by

  • 55
  • 75
  • Clear
Cutting Capacity: Copper Sheet(mm)

Refine by

  • 0.5
  • 0.6
  • Clear
Cutting Capacity: Stainless Steel Sheet(mm)

Refine by

  • 0.4
  • 0.5
  • Clear
Cutting Capacity: Others(mm)

Refine by

  • Iron: 0.5
  • Iron: 0.6
  • Clear
Trusco Code

Refine by

  • 781-1446
  • 781-1438
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
310
55
0.6
0.5
Iron: 0.6
781-1438
16 Day(s) or more
-

Part Number : HSLD-2930
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    310
  • Blade Length(mm)
    55
  • Cutting Capacity: Copper Sheet(mm)
    0.6
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.5
  • Cutting Capacity: Others(mm)
    Iron: 0.6
  • Trusco Code
    781-1438
  • Material
    Body: Dead soft steel SAE1006 / Blade: HITACHI YASUKI Blade SLD Steel
  • Mass(g)
    750
320
75
0.5
0.4
Iron: 0.5
781-1446
16 Day(s) or more
-

Part Number : HSLD-2932
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    320
  • Blade Length(mm)
    75
  • Cutting Capacity: Copper Sheet(mm)
    0.5
  • Cutting Capacity: Stainless Steel Sheet(mm)
    0.4
  • Cutting Capacity: Others(mm)
    Iron: 0.5
  • Trusco Code
    781-1446
  • Material
    Body: Dead soft steel SAE1006 / Blade: HITACHI YASUKI Blade SLD Steel
  • Mass(g)
    640

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)