(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Lock Mini Base MB-PSX-V

High Lock Mini Base MB-PSX-V

[Features]
·It is possible to easily adjust the stylus pressure of the tester by attaching a fine adjustment fitting to the conventional Hi-Lock Mini Base.
[Applications]
·For measurements with a pick tester, etc.
[Product Specifications]
·Holding force (N): 294
·Magnet width × Depth × Height (mm): 30 × 34 × 35
·Overall height: 204 mm
·JAN Code: 4544554013070
·Trusco code: 828-1289
· Weight: 0.5 kg

Part Number

Configured Part Number is shown.

MB-PSX-V

Part Number
MB-PSX-V
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Adsorption Force(N) 300 Mounting screws M5 x P0.8 Magnet width(mm) 30
Magnet depth(mm) 34 Magnet height(mm) 35 Trusco Code 828-1289
Overall Height(mm) 204 Mass(kg) 0.5

Please check the type/dimensions/specifications of the part MB-PSX-V in the High Lock Mini Base MB-PSX-V series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)