(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Receiver "NAVI Laser Receiver 2"

Receiver "NAVI Laser Receiver 2"

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· Even when a laser line is hard to see, it senses the laser light and notifies the position with a sound and light.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
35 Day(s)
-

Part Number : NAVI-RCV2
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Receiver for Laser Marking Device
  • Power Supply
    AAA Alkaline battery x 4 (included)
  • Vertical(mm)
    170
  • Horizontal(mm)
    52
  • Thickness(mm)
    35
  • Light receiving accuracy
    ±1.0mm
  • Receivable Distance
    Within 1m to 15m
  • Trusco Code
    813-4824
  • Mass(g)
    230
  • Compatible Model
    NAVI TERA, ML10N-KTC, ML10N-KYR

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)