(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Bemcot® Super NT

Bemcot® Super NT【2,400 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
·Pure cellulose non-woven continuous fibers (100% cotton) for minimal lint generation.
·Excellent liquid absorption and retention.
·Even if it is incinerated, no dioxin is generated.
·Excellent heat resistance (carbonization decomposition at 260-300°C).
·We use Asahi Kasei's "Bemliese R-jou", which is the only manufacturing method in the world.
·A high-grade wiper with low dust generation performance that is made of specially washed soft material with inward folds on all edges.
[Applications]
·For wiping clean rooms such as those related to semiconductors, liquid crystals, precision electronic parts, pharmaceuticals, etc.
[Product Specifications]
·Seat size (mm): 240 × 300
·Number contained in box: 80 sheets x 30 bags
·Color: white
·All edge in-plane fold
·JAN Code: 4970512540492
·Trusco code: 541-8526
· Weight: 6.4 kg
[Material/finish]
·Cupra (cellulose) 100% non-woven fabric

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
NT
35 Day(s)
-

2,400 Pieces Per Package

Part Number : NT
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 2,400 Pieces Per Package

Specificationtitle

  • Product Type
    Wiper
  • Material
    Cellulose
  • Sheet size(mm)
    240 x 300
  • Color
    White
  • Quantity in A Box
    80 sheets x 30 bags
  • Trusco code
    541-8526

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)