(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Perfect Catch 450, Main Body Only

Perfect Catch 450, Main Body Only

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· It can be attached with an installation needle on the wood part, with magnet on the iron part, and it can be attached to other aluminum sash, concrete, etc. with one touch.
· It is equipped with the balance adjustment mechanism according to the weight of a plumb bob.
· Two stages(flush, 50mm)can be set to separate the string from the mounting surface according to the situation on site.
[Use]
· Building down plumb bob retainer device.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Thread length(m)

Refine by

  • 3
  • 4.5
  • 7
  • 16
  • Clear
Applicable Plumb Bob Weight(g)

Refine by

  • 100 to 400
  • 100 to 1000
  • Clear
Details Type

Refine by

  • Main body unit
  • With quick-plum
  • Clear
Color

Refine by

  • Blue
  • Red
  • White
  • Yellow
  • Clear
Trusco Code

Refine by

  • 367-8938
  • 367-8920
  • 387-1614
  • 387-1606
  • 387-1584
  • 387-1576
  • 796-7357
  • 796-7349
  • 796-7331
  • 796-7322
  • 813-4871
  • 813-4870
  • 813-4709
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4.5
100 to 1000
Main body unit
Red
813-4709
16 Day(s) or more
-

Part Number : PC-450BL
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    100 to 1000
  • Details Type
    Main body unit
  • Color
    Red
  • Trusco Code
    813-4709
  • Mass(g)
    210
  • Application
    -
  • Included plumb bob(g)
    -
3
100 to 400
Main body unit
-
387-1576
1 Day(s)
-

Part Number : PCG3-300W
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Thread length(m)
    3
  • Applicable Plumb Bob Weight(g)
    100 to 400
  • Details Type
    Main body unit
  • Color
    -
  • Trusco Code
    387-1576
  • Mass(g)
    113
  • Application
    Retainer for plumb bobs used in architectural applications
  • Included plumb bob(g)
    -
3
100 to 400
With quick-plum
-
387-1584
1 Day(s)
-

Part Number : PCG3-300WQB
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Thread length(m)
    3
  • Applicable Plumb Bob Weight(g)
    100 to 400
  • Details Type
    With quick-plum
  • Color
    -
  • Trusco Code
    387-1584
  • Mass(g)
    427
  • Application
    Retainer for plumb bobs used in architectural applications
  • Included plumb bob(g)
    300
4.5
100 to 1000
Main body unit
Yellow
367-8920
16 Day(s) or more
-

Part Number : PCG3-450
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    100 to 1000
  • Details Type
    Main body unit
  • Color
    Yellow
  • Trusco Code
    367-8920
  • Mass(g)
    232
  • Application
    Retainer for plumb bobs used in architectural applications
  • Included plumb bob(g)
    -
4.5
100 to 1000
Main body unit
Blue
796-7322
16 Day(s) or more
-

Part Number : PCG3-450B
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    100 to 1000
  • Details Type
    Main body unit
  • Color
    Blue
  • Trusco Code
    796-7322
  • Mass(g)
    239
  • Application
    Retainer for plumb bobs used in architectural applications
  • Included plumb bob(g)
    -
4.5
100 to 1000
Main body unit
Red
796-7331
16 Day(s) or more
-

Part Number : PCG3-450R
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    100 to 1000
  • Details Type
    Main body unit
  • Color
    Red
  • Trusco Code
    796-7331
  • Mass(g)
    239
  • Application
    Retainer for plumb bobs used in architectural applications
  • Included plumb bob(g)
    -
4.5
100 to 1000
Main body unit
White
813-4870
16 Day(s) or more
-

Part Number : PCG3-450W
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    100 to 1000
  • Details Type
    Main body unit
  • Color
    White
  • Trusco Code
    813-4870
  • Mass(g)
    239
  • Application
    Retainer for plumb bobs used in architectural applications
  • Included plumb bob(g)
    -
7
100 to 1000
With quick-plum
-
387-1606
1 Day(s)
-

Part Number : PCG3-700WQB
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Thread length(m)
    7
  • Applicable Plumb Bob Weight(g)
    100 to 1000
  • Details Type
    With quick-plum
  • Color
    -
  • Trusco Code
    387-1606
  • Mass(g)
    660
  • Application
    Retainer for plumb bobs used in architectural applications
  • Included plumb bob(g)
    400
4.5
100 to 1000
With quick-plum
Yellow
367-8938
16 Day(s)
-

Part Number : PCG3-B400
Days to Ship 16 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    100 to 1000
  • Details Type
    With quick-plum
  • Color
    Yellow
  • Trusco Code
    367-8938
  • Mass(g)
    658
  • Application
    -
  • Included plumb bob(g)
    400
4.5
100 to 1000
With quick-plum
Blue
796-7349
16 Day(s) or more
-

Part Number : PCG3-B400B
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    100 to 1000
  • Details Type
    With quick-plum
  • Color
    Blue
  • Trusco Code
    796-7349
  • Mass(g)
    658
  • Application
    -
  • Included plumb bob(g)
    400
4.5
100 to 1000
With quick-plum
Red
796-7357
16 Day(s) or more
-

Part Number : PCG3-B400R
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    100 to 1000
  • Details Type
    With quick-plum
  • Color
    Red
  • Trusco Code
    796-7357
  • Mass(g)
    658
  • Application
    -
  • Included plumb bob(g)
    400
4.5
100 to 1000
With quick-plum
White
813-4871
16 Day(s) or more
-

Part Number : PCG3-B400W
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    100 to 1000
  • Details Type
    With quick-plum
  • Color
    White
  • Trusco Code
    813-4871
  • Mass(g)
    658
  • Application
    -
  • Included plumb bob(g)
    400
16
100 to 1000
-
-
387-1614
16 Day(s) or more
-

Part Number : PCG3-HM1600W
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Thread length(m)
    16
  • Applicable Plumb Bob Weight(g)
    100 to 1000
  • Details Type
    -
  • Color
    -
  • Trusco Code
    387-1614
  • Mass(g)
    500
  • Application
    Retainer for plumb bobs used in architectural applications
  • Included plumb bob(g)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)