(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
P Catch Plumb Bob

P Catch Plumb Bob

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· With a rubber ring and a tip protective cap that prevents damaging a measuring object.
· The tip is quenched.
[Use]
· Plumb bob for building construction.

Basic Specifications

  • Product Type
    Plumb bob
  • Material
    Main Body: Steel
  • Specifications
    With a 3m string
Part Number
Diameter(mm)

Refine by

  • 29
  • 33
  • Clear
Overall Length(mm)

Refine by

  • 65
  • 82
  • 90
  • Clear
Trusco Code

Refine by

  • 813-4609
  • 813-4608
  • 813-4607
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
29
65
813-4607
16 Day(s) or more
-

Part Number : P-SF100
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Diameter(mm)
    29
  • Overall Length(mm)
    65
  • Trusco Code
    813-4607
  • Mass(g)
    100
  • Material
    Main Body: Steel
  • Specifications
    With a 3m string
29
82
813-4608
16 Day(s) or more
-

Part Number : P-SF150
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Diameter(mm)
    29
  • Overall Length(mm)
    82
  • Trusco Code
    813-4608
  • Mass(g)
    150
  • Material
    Main Body: Steel
  • Specifications
    With a 3m string
33
90
813-4609
16 Day(s) or more
-

Part Number : P-SF200
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Plumb bob
  • Diameter(mm)
    33
  • Overall Length(mm)
    90
  • Trusco Code
    813-4609
  • Mass(g)
    200
  • Material
    Main Body: Steel
  • Specifications
    With a 3m string

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)