(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Bemcot® Super QT8

Bemcot® Super QT8【2,400 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
·This wiper is made by combining continuous long-fiber cellulose non-woven fabric with continuous long-fiber polyester non-woven fabric without using a binder.
·A wiper that combines the absorbency of cellulose with the strength of synthetic fibers.
[Applications]
·For wiping clean rooms such as those related to semiconductors, liquid crystals, precision electronic parts, pharmaceuticals, etc.
[Product Specifications]
·Seat size (mm): 240 × 250
·Number contained in box: 80 sheets x 30 bags
·Color: white
·8-fold
·JAN Code: 4970512540522
·Trusco code: 541-8542
·Weight: 5.8 kg
[Material/finish]
·Cupra
· Polyester

Basic Specifications

  • Product Type
    Wiper
  • Material
    Polyester
  • Sheet size(mm)
    240 x 250
  • Color
    White
  • Quantity in A Box
    80 sheets x 30 bags
  • Trusco code
    541-8542
  • Specification details
    8-Fold
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

2,400 Pieces Per Package

Part Number : QT-8
Days to Ship Quote
Standard Unit Price -
Quantity 2,400 Pieces Per Package

Specificationtitle

  • Product Type
    Wiper
  • Material
    Polyester
  • Sheet size(mm)
    240 x 250
  • Color
    White
  • Quantity in A Box
    80 sheets x 30 bags
  • Trusco code
    541-8542
  • Specification details
    8-Fold

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)