(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Reflective Sheet "Hikaru-Kun"

Reflective Sheet "Hikaru-Kun"【10-36 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· For attaching, there are 2 types with a magnet type and an adhesive type.
· Especially, the magnet type is optimum for metal structures, which can be used repeatedly.
· Because of a cross mark print for a target, positioning to attach is easy.

Part Number
Type

Refine by

  • Adhesive type
  • Magnet type
  • Clear
Size(mm)

Refine by

  • 36 x 36
  • 53 x 53
  • Clear
Trusco Code

Refine by

  • 807-2489
  • 807-2455
  • 807-2454
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Magnet type
36 x 36
807-2489
13 Day(s) or more
-

10 Pieces Per Package

Part Number : MRF-36
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Type
    Magnet type
  • Size(mm)
    36 x 36
  • Trusco Code
    807-2489
Adhesive type
53 x 53
807-2454
13 Day(s) or more
-

36 Pieces Per Package

Part Number : RF-36
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 36 Pieces Per Package

Specificationtitle

  • Type
    Adhesive type
  • Size(mm)
    53 x 53
  • Trusco Code
    807-2454
Adhesive type
36 x 36
807-2455
13 Day(s) or more
-

16 Pieces Per Package

Part Number : RF-53
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 16 Pieces Per Package

Specificationtitle

  • Type
    Adhesive type
  • Size(mm)
    36 x 36
  • Trusco Code
    807-2455

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)