(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
HHH シンプルヤーディング フック型75mm ベアリング入

HHH シンプルヤーディング フック型75mm ベアリング入

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

【特長】
・頭部は脱着出来ますのでロープの途中からでも装着できます
・シーブはベアリング入です。
【用途】
・ロープを通し、荷物等の吊り上げや引っ張り作業。
【商品仕様】
・最大使用ロープ径(mm):10
・車径(mm):75
・使用荷重(t):0.35
・フック式
・JANコード:4990077041234
・トラスココード:808-7305
・質量:1350g
【材質/仕上】
・スチール

Basic Specifications

  • Working Load(t)
    0.25
  • Maximum Rope Diameter(mm)
    10
  • Dimension A(mm)
    240
  • Dimension B(mm)
    85
  • Dimension C(mm)
    40
  • Trusco Code
    808-7305
  • Mass(g)
    1350
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : SYH-75
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Maximum Rope Diameter(mm)
    10
  • Working Load(t)
    0.25
  • Dimension A(mm)
    240
  • Dimension B(mm)
    85
  • Dimension C(mm)
    40
  • Trusco Code
    808-7305
  • Mass(g)
    1350

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)