• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
ESD Tip Tweezers

Click this image to zoom it.

Move the mouse over the image to zoom

ESD Tip Tweezers

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Engineered plastic with countermeasures taken to prevent static electricity buildup is used for the tip.
· As the body is made of aluminum, it is lightweight and ideal for long work.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : P-650-S
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip Type
    Standard straight
  • Main Body Material
    Aluminum
  • Tip material
    Polyetheretherketone (PEEK)
  • Overall Length(mm)
    125
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • Width(mm)
    1.2
  • Weight(g)
    8
  • Tip Color
    Black
  • Heat Resistant Temperature(°C)
    315 (Tip)
  • RoHs
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)