(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ondolabel 310-60 30mm x 15mm

Ondolabel 310-60 30mm x 15mm

【Product Specifications】
・Size: 30mm x 15mm
・Quantity: 1 case (10 sheets)
・Temperature range: 60 - 70 - 80℃

PDF

Part Number

Configured Part Number is shown.

61-3816-52

 
Part Number
61-3816-52
Part NumberMinimum order quantityVolume DiscountDays to ShipQuantity
1 Piece(s) 18 Day(s) or more 1 box (10 pcs.)

Loading...

  1. 1

Basic Information

Manufacturer Model Number 310-60 Size 30 mm × 15 mm Accuracy ±1% (Less than 100°C ±1°C)
Product detail type 30 mm × 15 mm Display 3-point display Temperature combination (℃) 60-70-80°C
Quantity 1 box (10 pcs.)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)