(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Laser Robo, Green, Neo E Sensor

Laser Robo, Green, Neo E Sensor

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· Basic vertical and horizontal type

Basic Specifications

  • Product Type
    Laser marking device
  • Power Supply
    -
  • Automatic compensation range(°)
    ±3
  • Degree of protection for enclosure
    IP54
  • Main Body Size(mm)
    128 diameter × 190 height (body section: 105 width and 96 depth)
  • Light Source
    Visible semiconductor laser
  • Output
    1 mW or less (JIS class 2)
  • Wavelength(nm)
    520 (green), lower spot 650 (red)
  • Vertical line emission angle(°)
    Approx. 120
  • Inclination alarm
    Laser light will blink upon exceeding automatic compensation range (intervals of approx. 1 second)
  • Rotation Fine Adjustable Range
    360°
  • Damping Method
    Sensor + motor system
  • Maximum Distance Achieved(m)
    Approx. 35 (when light receiver is used)
  • Battery depletion warning
    The power lamp will blink during use and laser light will blink for 8 seconds (approx. 0.5 second intervals) when powered on. Further battery drain will stop automatic leveling and the light will blink at approx. 1 second intervals.
  • Line Light Width(mm)
    Approx. 1.8 mm at 5 m (approx. 2 mm at 7.5 m)

Catalog

Japanese Only

Part Number
Laser Irradiation

Refine by

  • Vertical (vertical line)
  • Horizontal (horizontal line)
  • Ground marking
  • Horizontal entire circumference
  • 4 vertical directions
  • Large Model
  • 2 Directions Vertical
  • Base line
  • Clear
Accuracy

Refine by

  • ±1 mm / 7.5 m
  • ±1 mm / 7.5 m, ±1.5 mm / 7.5 m
  • Clear
Base line accuracy(mm)

Refine by

  • ±1 at 7,500
  • -
  • Clear
Continuous Usable Time(Time)

Refine by

  • (1) Approx. 35 (2) Approx. 12 (3) Height + ground marking: approx. 24
  • (1) Front side: approx. 35 (2) Approx. 12 (F) Approx. 4.5 (3) Height + ground marking: approx. 24, large square + ground marking: approx. 12, base line + ground marking: approx. 12, entire height + ground marking: approx. 5.5
  • (1) Front side: approx. 35 (2) Approx. 12 (F) Approx. 9 (3) Height + ground marking: approx. 24, large square + ground marking: approx. 12
  • (1) Front side: approx. 35, side perimeter: approx. 7.5 (2) Approx. 12 (F) Approx. 2 (3) Height + ground marking: approx. 24, large square + ground marking: approx. 12, base line + ground marking: approx. 12, entire height + ground marking: approx. 5.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Vertical (vertical line) / Horizontal (horizontal line) / Ground marking
±1 mm / 7.5 m
-
(1) Approx. 35 (2) Approx. 12 (3) Height + ground marking: approx. 24
35 Day(s)
-

Part Number : 71602
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Laser marking device
  • Laser Irradiation
    Vertical (vertical line) / Horizontal (horizontal line) / Ground marking
  • Accuracy
    ±1 mm / 7.5 m
  • Power Supply
    -
  • Automatic compensation range(°)
    ±3
  • Degree of protection for enclosure
    IP54
  • Base line accuracy(mm)
    -
  • Continuous Usable Time(Time)
    (1) Approx. 35 (2) Approx. 12 (3) Height + ground marking: approx. 24
  • Main Body Size(mm)
    128 diameter × 190 height (body section: 105 width and 96 depth)
  • Light Source
    Visible semiconductor laser
  • Output
    1 mW or less (JIS class 2)
  • Wavelength(nm)
    520 (green), lower spot 650 (red)
  • Vertical point accuracy
    -
  • Right angle accuracy
    -
  • Horizontal line exit angle(°)
    Approx. 115
  • Vertical line emission angle(°)
    Approx. 120
  • Inclination alarm
    Laser light will blink upon exceeding automatic compensation range (intervals of approx. 1 second)
  • Rotation Fine Adjustable Range
    360°
  • Damping Method
    Sensor + motor system
  • Maximum Distance Achieved(m)
    Approx. 35 (when light receiver is used)
  • Accessory
    AC adapter, tripod leveling adapter, aluminum case, AA alkaline batteries × 4
  • Mass(g)
    Approx. 1,250
  • Battery depletion warning
    The power lamp will blink during use and laser light will blink for 8 seconds (approx. 0.5 second intervals) when powered on. Further battery drain will stop automatic leveling and the light will blink at approx. 1 second intervals.
  • Line Light Width(mm)
    Approx. 1.8 mm at 5 m (approx. 2 mm at 7.5 m)
Horizontal (horizontal line) / Ground marking / Large Model / 2 Directions Vertical
±1 mm / 7.5 m
-
(1) Front side: approx. 35 (2) Approx. 12 (F) Approx. 9 (3) Height + ground marking: approx. 24, large square + ground marking: approx. 12
35 Day(s)
-

Part Number : 71603
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Laser marking device
  • Laser Irradiation
    Horizontal (horizontal line) / Ground marking / Large Model / 2 Directions Vertical
  • Accuracy
    ±1 mm / 7.5 m
  • Power Supply
    -
  • Automatic compensation range(°)
    ±3
  • Degree of protection for enclosure
    IP54
  • Base line accuracy(mm)
    -
  • Continuous Usable Time(Time)
    (1) Front side: approx. 35 (2) Approx. 12 (F) Approx. 9 (3) Height + ground marking: approx. 24, large square + ground marking: approx. 12
  • Main Body Size(mm)
    128 diameter × 190 height (body section: 105 width and 96 depth)
  • Light Source
    Visible semiconductor laser
  • Output
    1 mW or less (JIS class 2)
  • Wavelength(nm)
    520 (green), lower spot 650 (red)
  • Vertical point accuracy
    ±1 mm at 3 m
  • Right angle accuracy
    90° ±0.03°
  • Horizontal line exit angle(°)
    Approx. 115
  • Vertical line emission angle(°)
    Approx. 120
  • Inclination alarm
    Laser light will blink upon exceeding automatic compensation range (intervals of approx. 1 second)
  • Rotation Fine Adjustable Range
    360°
  • Damping Method
    Sensor + motor system
  • Maximum Distance Achieved(m)
    Approx. 35 (when light receiver is used)
  • Accessory
    AC adapter, tripod leveling adapter, aluminum case, AA alkaline batteries × 4
  • Mass(g)
    Approx. 1,265
  • Battery depletion warning
    The power lamp will blink during use and laser light will blink for 8 seconds (approx. 0.5 second intervals) when powered on. Further battery drain will stop automatic leveling and the light will blink at approx. 1 second intervals.
  • Line Light Width(mm)
    Approx. 1.8 mm at 5 m (approx. 2 mm at 7.5 m)
Horizontal (horizontal line) / Ground marking / 4 vertical directions / Large Model / Base line
±1 mm / 7.5 m
±1 at 7,500
(1) Front side: approx. 35 (2) Approx. 12 (F) Approx. 4.5 (3) Height + ground marking: approx. 24, large square + ground marking: approx. 12, base line + ground marking: approx. 12, entire height + ground marking: approx. 5.5
35 Day(s)
-

Part Number : 71605
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Laser marking device
  • Laser Irradiation
    Horizontal (horizontal line) / Ground marking / 4 vertical directions / Large Model / Base line
  • Accuracy
    ±1 mm / 7.5 m
  • Power Supply
    -
  • Automatic compensation range(°)
    ±3
  • Degree of protection for enclosure
    IP54
  • Base line accuracy(mm)
    ±1 at 7,500
  • Continuous Usable Time(Time)
    (1) Front side: approx. 35 (2) Approx. 12 (F) Approx. 4.5 (3) Height + ground marking: approx. 24, large square + ground marking: approx. 12, base line + ground marking: approx. 12, entire height + ground marking: approx. 5.5
  • Main Body Size(mm)
    128 diameter × 190 height (body section: 105 width and 96 depth)
  • Light Source
    Visible semiconductor laser
  • Output
    1 mW or less (JIS class 2)
  • Wavelength(nm)
    520 (green), lower spot 650 (red)
  • Vertical point accuracy
    ±1 mm at 3 m
  • Right angle accuracy
    90° ±0.03°
  • Horizontal line exit angle(°)
    Approx. 115
  • Vertical line emission angle(°)
    Approx. 120
  • Inclination alarm
    Laser light will blink upon exceeding automatic compensation range (intervals of approx. 1 second)
  • Rotation Fine Adjustable Range
    360°
  • Damping Method
    Sensor + motor system
  • Maximum Distance Achieved(m)
    Approx. 35 (when light receiver is used)
  • Accessory
    AC adapter, tripod leveling adapter, aluminum case, AA alkaline batteries × 4
  • Mass(g)
    Approx. 1,280
  • Battery depletion warning
    The power lamp will blink during use and laser light will blink for 8 seconds (approx. 0.5 second intervals) when powered on. Further battery drain will stop automatic leveling and the light will blink at approx. 1 second intervals.
  • Line Light Width(mm)
    Approx. 1.8 mm at 5 m (approx. 2 mm at 7.5 m)
Ground marking / Horizontal entire circumference / 4 vertical directions / Large Model / Base line
±1 mm / 7.5 m, ±1.5 mm / 7.5 m
±1 at 7,500
(1) Front side: approx. 35, side perimeter: approx. 7.5 (2) Approx. 12 (F) Approx. 2 (3) Height + ground marking: approx. 24, large square + ground marking: approx. 12, base line + ground marking: approx. 12, entire height + ground marking: approx. 5.5
35 Day(s)
-

Part Number : 71606
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Laser marking device
  • Laser Irradiation
    Ground marking / Horizontal entire circumference / 4 vertical directions / Large Model / Base line
  • Accuracy
    ±1 mm / 7.5 m, ±1.5 mm / 7.5 m
  • Power Supply
    -
  • Automatic compensation range(°)
    ±3
  • Degree of protection for enclosure
    IP54
  • Base line accuracy(mm)
    ±1 at 7,500
  • Continuous Usable Time(Time)
    (1) Front side: approx. 35, side perimeter: approx. 7.5 (2) Approx. 12 (F) Approx. 2 (3) Height + ground marking: approx. 24, large square + ground marking: approx. 12, base line + ground marking: approx. 12, entire height + ground marking: approx. 5.5
  • Main Body Size(mm)
    128 diameter × 190 height (body section: 105 width and 96 depth)
  • Light Source
    Visible semiconductor laser
  • Output
    1 mW or less (JIS class 2)
  • Wavelength(nm)
    520 (green), lower spot 650 (red)
  • Vertical point accuracy
    ±1 mm at 3 m
  • Right angle accuracy
    90° ±0.03°
  • Horizontal line exit angle(°)
    Approx. 100 (115 only on front surface)
  • Vertical line emission angle(°)
    Approx. 120
  • Inclination alarm
    Laser light will blink upon exceeding automatic compensation range (intervals of approx. 1 second)
  • Rotation Fine Adjustable Range
    360°
  • Damping Method
    Sensor + motor system
  • Maximum Distance Achieved(m)
    Approx. 35 (when light receiver is used)
  • Accessory
    AC adapter, tripod leveling adapter, aluminum case, AA alkaline batteries × 4
  • Mass(g)
    Approx. 1,325
  • Battery depletion warning
    The power lamp will blink during use and laser light will blink for 8 seconds (approx. 0.5 second intervals) when powered on. Further battery drain will stop automatic leveling and the light will blink at approx. 1 second intervals.
  • Line Light Width(mm)
    Approx. 1.8 mm at 5 m (approx. 2 mm at 7.5 m)
Vertical (vertical line) / Horizontal (horizontal line) / Ground marking
±1 mm / 7.5 m
-
(1) Approx. 35 (2) Approx. 12 (3) Height + ground marking: approx. 24
35 Day(s)
-

Part Number : 71612
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Laser marking device
  • Laser Irradiation
    Vertical (vertical line) / Horizontal (horizontal line) / Ground marking
  • Accuracy
    ±1 mm / 7.5 m
  • Power Supply
    -
  • Automatic compensation range(°)
    ±3
  • Degree of protection for enclosure
    IP54
  • Base line accuracy(mm)
    -
  • Continuous Usable Time(Time)
    (1) Approx. 35 (2) Approx. 12 (3) Height + ground marking: approx. 24
  • Main Body Size(mm)
    128 diameter × 190 height (body section: 105 width and 96 depth)
  • Light Source
    Visible semiconductor laser
  • Output
    1 mW or less (JIS class 2)
  • Wavelength(nm)
    520 (green), lower spot 650 (red)
  • Vertical point accuracy
    -
  • Right angle accuracy
    -
  • Horizontal line exit angle(°)
    Approx. 115
  • Vertical line emission angle(°)
    Approx. 120
  • Inclination alarm
    Laser light will blink upon exceeding automatic compensation range (intervals of approx. 1 second)
  • Rotation Fine Adjustable Range
    360°
  • Damping Method
    Sensor + motor system
  • Maximum Distance Achieved(m)
    Approx. 35 (when light receiver is used)
  • Accessory
    AC adapter, tripod leveling adapter, aluminum case, AA alkaline batteries × 4, holder for Laser Receiver II Green included, tripod handle type elevator A, lightweight type
  • Mass(g)
    Approx. 1,250
  • Battery depletion warning
    The power lamp will blink during use and laser light will blink for 8 seconds (approx. 0.5 second intervals) when powered on. Further battery drain will stop automatic leveling and the light will blink at approx. 1 second intervals.
  • Line Light Width(mm)
    Approx. 1.8 mm at 5 m (approx. 2 mm at 7.5 m)
Horizontal (horizontal line) / Ground marking / Large Model / 2 Directions Vertical
±1 mm / 7.5 m
-
(1) Front side: approx. 35 (2) Approx. 12 (F) Approx. 9 (3) Height + ground marking: approx. 24, large square + ground marking: approx. 12
35 Day(s)
-

Part Number : 71613
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Laser marking device
  • Laser Irradiation
    Horizontal (horizontal line) / Ground marking / Large Model / 2 Directions Vertical
  • Accuracy
    ±1 mm / 7.5 m
  • Power Supply
    -
  • Automatic compensation range(°)
    ±3
  • Degree of protection for enclosure
    IP54
  • Base line accuracy(mm)
    -
  • Continuous Usable Time(Time)
    (1) Front side: approx. 35 (2) Approx. 12 (F) Approx. 9 (3) Height + ground marking: approx. 24, large square + ground marking: approx. 12
  • Main Body Size(mm)
    128 diameter × 190 height (body section: 105 width and 96 depth)
  • Light Source
    Visible semiconductor laser
  • Output
    1 mW or less (JIS class 2)
  • Wavelength(nm)
    520 (green), lower spot 650 (red)
  • Vertical point accuracy
    ±1 mm at 3 m
  • Right angle accuracy
    90° ±0.03°
  • Horizontal line exit angle(°)
    Approx. 115
  • Vertical line emission angle(°)
    Approx. 120
  • Inclination alarm
    Laser light will blink upon exceeding automatic compensation range (intervals of approx. 1 second)
  • Rotation Fine Adjustable Range
    360°
  • Damping Method
    Sensor + motor system
  • Maximum Distance Achieved(m)
    Approx. 35 (when light receiver is used)
  • Accessory
    AC adapter, tripod leveling adapter, aluminum case, AA alkaline batteries × 4, holder for Laser Receiver II Green included, tripod handle type elevator A, lightweight type
  • Mass(g)
    Approx. 1,265
  • Battery depletion warning
    The power lamp will blink during use and laser light will blink for 8 seconds (approx. 0.5 second intervals) when powered on. Further battery drain will stop automatic leveling and the light will blink at approx. 1 second intervals.
  • Line Light Width(mm)
    Approx. 1.8 mm at 5 m (approx. 2 mm at 7.5 m)
Horizontal (horizontal line) / Ground marking / 4 vertical directions / Large Model / Base line
±1 mm / 7.5 m
±1 at 7,500
(1) Front side: approx. 35 (2) Approx. 12 (F) Approx. 4.5 (3) Height + ground marking: approx. 24, large square + ground marking: approx. 12, base line + ground marking: approx. 12, entire height + ground marking: approx. 5.5
35 Day(s)
-

Part Number : 71615
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Laser marking device
  • Laser Irradiation
    Horizontal (horizontal line) / Ground marking / 4 vertical directions / Large Model / Base line
  • Accuracy
    ±1 mm / 7.5 m
  • Power Supply
    -
  • Automatic compensation range(°)
    ±3
  • Degree of protection for enclosure
    IP54
  • Base line accuracy(mm)
    ±1 at 7,500
  • Continuous Usable Time(Time)
    (1) Front side: approx. 35 (2) Approx. 12 (F) Approx. 4.5 (3) Height + ground marking: approx. 24, large square + ground marking: approx. 12, base line + ground marking: approx. 12, entire height + ground marking: approx. 5.5
  • Main Body Size(mm)
    128 diameter × 190 height (body section: 105 width and 96 depth)
  • Light Source
    Visible semiconductor laser
  • Output
    1 mW or less (JIS class 2)
  • Wavelength(nm)
    520 (green), lower spot 650 (red)
  • Vertical point accuracy
    ±1 mm at 3 m
  • Right angle accuracy
    90° ±0.03°
  • Horizontal line exit angle(°)
    Approx. 115
  • Vertical line emission angle(°)
    Approx. 120
  • Inclination alarm
    Laser light will blink upon exceeding automatic compensation range (intervals of approx. 1 second)
  • Rotation Fine Adjustable Range
    360°
  • Damping Method
    Sensor + motor system
  • Maximum Distance Achieved(m)
    Approx. 35 (when light receiver is used)
  • Accessory
    AC adapter, tripod leveling adapter, aluminum case, AA alkaline batteries × 4, holder for Laser Receiver II Green included, tripod handle type elevator A, lightweight type
  • Mass(g)
    Approx. 1,280
  • Battery depletion warning
    The power lamp will blink during use and laser light will blink for 8 seconds (approx. 0.5 second intervals) when powered on. Further battery drain will stop automatic leveling and the light will blink at approx. 1 second intervals.
  • Line Light Width(mm)
    Approx. 1.8 mm at 5 m (approx. 2 mm at 7.5 m)
Ground marking / Horizontal entire circumference / 4 vertical directions / Large Model / Base line
±1 mm / 7.5 m, ±1.5 mm / 7.5 m
±1 at 7,500
(1) Front side: approx. 35, side perimeter: approx. 7.5 (2) Approx. 12 (F) Approx. 2 (3) Height + ground marking: approx. 24, large square + ground marking: approx. 12, base line + ground marking: approx. 12, entire height + ground marking: approx. 5.5
35 Day(s)
-

Part Number : 71616
Days to Ship 35 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Laser marking device
  • Laser Irradiation
    Ground marking / Horizontal entire circumference / 4 vertical directions / Large Model / Base line
  • Accuracy
    ±1 mm / 7.5 m, ±1.5 mm / 7.5 m
  • Power Supply
    -
  • Automatic compensation range(°)
    ±3
  • Degree of protection for enclosure
    IP54
  • Base line accuracy(mm)
    ±1 at 7,500
  • Continuous Usable Time(Time)
    (1) Front side: approx. 35, side perimeter: approx. 7.5 (2) Approx. 12 (F) Approx. 2 (3) Height + ground marking: approx. 24, large square + ground marking: approx. 12, base line + ground marking: approx. 12, entire height + ground marking: approx. 5.5
  • Main Body Size(mm)
    128 diameter × 190 height (body section: 105 width and 96 depth)
  • Light Source
    Visible semiconductor laser
  • Output
    1 mW or less (JIS class 2)
  • Wavelength(nm)
    520 (green), lower spot 650 (red)
  • Vertical point accuracy
    ±1 mm at 3 m
  • Right angle accuracy
    90° ±0.03°
  • Horizontal line exit angle(°)
    Approx. 100 (115 only on front surface)
  • Vertical line emission angle(°)
    Approx. 120
  • Inclination alarm
    Laser light will blink upon exceeding automatic compensation range (intervals of approx. 1 second)
  • Rotation Fine Adjustable Range
    360°
  • Damping Method
    Sensor + motor system
  • Maximum Distance Achieved(m)
    Approx. 35 (when light receiver is used)
  • Accessory
    AC adapter, tripod leveling adapter, aluminum case, AA alkaline batteries × 4, holder for Laser Receiver II Green included, tripod handle type elevator A, lightweight type
  • Mass(g)
    Approx. 1,325
  • Battery depletion warning
    The power lamp will blink during use and laser light will blink for 8 seconds (approx. 0.5 second intervals) when powered on. Further battery drain will stop automatic leveling and the light will blink at approx. 1 second intervals.
  • Line Light Width(mm)
    Approx. 1.8 mm at 5 m (approx. 2 mm at 7.5 m)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)