(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Consumable, Replacement Staple, Base Search, for DOKOTA Smart

Consumable, Replacement Staple, Base Search, for DOKOTA Smart【10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Applications]
· Replacement needle for "Stud Finder Smart". (Cannot be used with Stud Finder Smart.)

Basic Specifications

Catalog

Japanese Only

Part Number
Main Body Size(mm)

Refine by

  • φ0.7×70
  • φ0.7×80
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
φ0.7×70
1 Day(s)
-

10 Pieces Per Package

Part Number : 78594
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Type
    Replacement Needle
  • Main Body Size(mm)
    φ0.7×70
  • Features
    Consumable, replacement needles, pack of 10, substrate depth, Dokota Smart for 25 mm
φ0.7×80
1 Day(s)
-

10 Pieces Per Package

Part Number : 78595
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Type
    Replacement Needle
  • Main Body Size(mm)
    φ0.7×80
  • Features
    Consumable, replacement needles, pack of 10, substrate depth, Dokota Smart for both 35 mm, 45 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)