(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pedometer, Joywalk (74133)

Pedometer, Joywalk 74133

[Features]
· It has a simple and easy to use design. (P)
· An easily visible display with large letters. (Q)
[Applications]
· For health management.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

74133

 
Part Number
74133
Part NumberMinimum order quantityVolume DiscountDays to ShipColor
1 Piece(s) 1 Day(s) White

Loading...

  1. 1

Basic Information

Product Type Other Measuring method Contact-type Display Liquid crystal 5-digit digital display, 1 step at the minimum/99,999 steps at the maximum
Power Supply Alkaline Battery LR44 1 Piece (Since the attached battery is for monitor use, life may be short.) Size(mm) 40×46×21 Accuracy Within ±5%
Type Q Accessory Battery provided Material Body: ABS resin
Mass(g) 16

Please check the type/dimensions/specifications of the part 74133 in the Pedometer, Joywalk series.

Products like this...

Part Number
74132
Part NumberMinimum order quantityVolume DiscountDays to ShipColor
1 Piece(s) 1 Day(s) Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)