(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
T-Light LED Seamless Lighting 5,000 K

T-Light LED Seamless Lighting 5,000 K

Standard Unit Price:
-
Days to Ship :
70 Day(s)

[Features]
· Lightweight, so it can be installed in a wide range of locations
· External connection part makes construction easy
· Color: Silver
· Indoor use only
[Applications]
· Replacement of T5 fluorescent tubes
· Indirect lighting
· Shelf lighting
[Material/Finish]
· Aluminum
· Polycarbonate
[Accessories]
· Parts for connection: 1 pc.
· End cap: 1 pc.
· Mounting clip: 2 pcs.
· Countersunk tapping screw: 2 pcs., Parts for connection × 1
· End cap: × 1
· Clip × 2
· Countersunk tapping screw × 2

Basic Specifications

Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Total Light Flux(lm)

Refine by

  • 1,275
  • 1,913
  • Clear
Power consumption(W)

Refine by

  • 10.5
  • 15.6
  • Clear
Size(mm)

Refine by

  • Width 25 × height 33 × length 600
  • Width 25 × height 33 × length 900
  • Clear
Trusco Code

Refine by

  • 818-6572
  • 818-6570
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1,275
10.5
Width 25 × height 33 × length 600
818-6570
70 Day(s)
-

Part Number : TLSML600NA50F
Days to Ship 70 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    LED Illumination
  • Specifications
    Straight Tube Model
  • Total Light Flux(lm)
    1,275
  • Lighting Equipment Type
    For Single Lights
  • Power consumption(W)
    10.5
  • Size(mm)
    Width 25 × height 33 × length 600
  • Color temperature(K)
    5,000
  • Trusco Code
    818-6570
  • Voltage(V)
    100 AC (50/60 Hz)
  • Weight(g)
    185
1 unit
1,913
15.6
Width 25 × height 33 × length 900
818-6572
70 Day(s)
-

Part Number : TLSML900NA50F
Days to Ship 70 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    LED Illumination
  • Specifications
    Straight Tube Model
  • Total Light Flux(lm)
    1,913
  • Lighting Equipment Type
    For Single Lights
  • Power consumption(W)
    15.6
  • Size(mm)
    Width 25 × height 33 × length 900
  • Color temperature(K)
    5,000
  • Trusco Code
    818-6572
  • Voltage(V)
    100 AC (50/60 Hz)
  • Weight(g)
    240

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support