(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Mina Esanon (HD) 1mm bag 200 (Opening)

Mina Esanon (HD) 1mm bag 200 (Opening)【50 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Provides soft cushioning as well as excellent heat retention, moisture resistance, buoyancy and chemical resistance.
· Ideal for packaging small fragile objects, etc.
· Reinforced foamed polyethylene bag in an easy-to-use size.
[Applications]
· For packaging during removals and use as a cushioning material during product shipment.
[Product Specifications]
· Width (mm): 200
· Length (m): 0.2
· Thickness (mm): 1
· Thickness: 1 mm
· JAN Code: 4523767306155
· Trusco Code: 819-3847
· Mass: 400 g
[Materials/Finish]
· Polyethylene (PE)

Basic Specifications

  • Thickness (mm)
    1
  • Width (mm)
    200
  • Material
    Polyethylene (PE)
Part Number
Length (m)

Refine by

  • 0.2
  • 0.3
  • Clear
JAN Code

Refine by

  • 4523767306155
  • 4523767306162
  • Clear
Trusco Code

Refine by

  • 819-3848
  • 819-3847
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
0.2
4523767306155
819-3847
12 Day(s)
-

50 Pieces Per Package

Part Number : ENHDB110X200X200(50B)
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 50 Pieces Per Package

Specificationtitle

  • Thickness (mm)
    1
  • Width (mm)
    200
  • Length (m)
    0.2
  • Material
    Polyethylene (PE)
  • JAN Code
    4523767306155
  • Trusco Code
    819-3847
  • Mass(g)
    400
0.3
4523767306162
819-3848
12 Day(s)
-

50 Pieces Per Package

Part Number : ENHDB110X200X300(50B)
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 50 Pieces Per Package

Specificationtitle

  • Thickness (mm)
    1
  • Width (mm)
    200
  • Length (m)
    0.3
  • Material
    Polyethylene (PE)
  • JAN Code
    4523767306162
  • Trusco Code
    819-3848
  • Mass(g)
    600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)