(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cell Factory

Cell Factory

Standard Unit Price:
-
Days to Ship :
20 Day(s) or more

Suitable for industrial-scale production of vaccines, interferons, monoclonal antibodies, etc.

Basic Specifications

  • Specifications
    Pyrogene-free
  • Sterilization
    γ-ray sterilized
  • Main Body Material
    PS (polystyrene)
Part Number
Size(mm)

Refine by

  • 335×205×57
  • 335×205×110
  • 335×205×210
  • Clear
Chamber

Refine by

  • 1 layer (Culture area: 632 cm2)
  • 4 layers (Culture area: 2,528 cm2)
  • 10 layers (Culture area: 6,320 cm2)
  • Clear
Part number

Refine by

  • 140004JP
  • 140050 A (Funnel)
  • 164327
  • 165250
  • 170009
  • Clear
Product Detail Type

Refine by

  • 1 layer (Culture area: 632 cm2)
  • 4 layers (Culture area: 2,528 cm2)
  • 10 layers (Culture area: 6,320 cm2)
  • Funnel
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
335×205×57
1 layer (Culture area: 632 cm2)
165250
1 layer (Culture area: 632 cm2)
22 Day(s) or more
-

Part Number : 3-3453-01
Days to Ship 22 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    335×205×57
  • Specifications
    Pyrogene-free
  • Chamber
    1 layer (Culture area: 632 cm2)
  • Part number
    165250
  • Sterilization
    γ-ray sterilized
  • Product Detail Type
    1 layer (Culture area: 632 cm2)
  • Main Body Material
    PS (polystyrene)
335×205×110
4 layers (Culture area: 2,528 cm2)
140004JP
4 layers (Culture area: 2,528 cm2)
22 Day(s) or more
-

Part Number : 3-3453-03
Days to Ship 22 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    335×205×110
  • Specifications
    Pyrogene-free
  • Chamber
    4 layers (Culture area: 2,528 cm2)
  • Part number
    140004JP
  • Sterilization
    γ-ray sterilized
  • Product Detail Type
    4 layers (Culture area: 2,528 cm2)
  • Main Body Material
    PS (polystyrene)
335×205×210
10 layers (Culture area: 6,320 cm2)
164327
10 layers (Culture area: 6,320 cm2)
29 Day(s) or more
-

Part Number : 3-3453-04
Days to Ship 29 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    335×205×210
  • Specifications
    Pyrogene-free
  • Chamber
    10 layers (Culture area: 6,320 cm2)
  • Part number
    164327
  • Sterilization
    γ-ray sterilized
  • Product Detail Type
    10 layers (Culture area: 6,320 cm2)
  • Main Body Material
    PS (polystyrene)
335×205×210
10 layers (Culture area: 6,320 cm2)
170009
10 layers (Culture area: 6,320 cm2)
22 Day(s) or more
-

Part Number : 3-3453-05
Days to Ship 22 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    335×205×210
  • Specifications
    Pyrogene-free
  • Chamber
    10 layers (Culture area: 6,320 cm2)
  • Part number
    170009
  • Sterilization
    γ-ray sterilized
  • Product Detail Type
    10 layers (Culture area: 6,320 cm2)
  • Main Body Material
    PS (polystyrene)
-
-
140050 A (Funnel)
Funnel
20 Day(s) or more
-

Part Number : 3-3453-13
Days to Ship 20 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Size(mm)
    -
  • Specifications
    Pyrogene-free
  • Chamber
    -
  • Part number
    140050 A (Funnel)
  • Sterilization
    γ-ray sterilized
  • Product Detail Type
    Funnel
  • Main Body Material
    PS (polystyrene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)