PTFE Glass Sheet 300 x 300

PTFE Glass Sheet 300 x 300

Standard Unit Price:
-
Days to Ship :
25 Day(s) or more

[Features]
· Non-stick magical sheet.
· PTFE impregnated glass cloth with heat resistance temperature of -100°C to 260°C.
· As it is non-adhesive, nothing sticks to it.
· Low friction and favorable sliding.
· It is chemical resistant and can be used semi-permanently.
[Product Specifications]
· Size: 300 X 300 mm
· Thickness: 0.075 mm
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
25 Day(s) or more
-

Part Number : 61-4393-29
Days to Ship 25 Day(s) or more