Disc Paper - Techno Disc HYBRID Sample Set

Disc Paper - Techno Disc HYBRID Sample Set

[Features]
· A shape that allows the disc's upper surface, underside, and peripheral surface to be used.
· Gentle touch on the workpiece for a clean finished surface.
· Fits both thin and thick metal and is easy to use.
[Applications]
· For general grinding polishing and base polishing of iron, stainless steel, aluminum, etc.
· For removing welding beads.
· For removing spatter.
· Deburring.
· Chamfering.
· For rust removal.
· Paint stripping.

(i)Caution

  • Be sure to use at the maximum operating rotation speed or below. When performing polishing work, always wear protective glasses, anti-dust masks, gloves, and hats.

Part Number

Configured Part Number is shown.

HB10015-SET

Part Number
HB10015-SET
Part NumberVolume DiscountDays to ShipMass
(g)
Set Content 1 Material
8 Day(s) or more 4001 each: HB10015-Z-60, HBS10015-Z-60, HB10015-A-80, HBS10015-A-80, HB10015-A-120, HBS10015-A-120Alumina Abrasive Material, Zirconia Abrasive Material

Loading...

  1. 1

Basic Information

Type Multiblade Disc Diameter(mm) 100 Shaft Diameter(mm) 15
Maximum Operating Rotational Speed(min-1 (r.p.m)) 13600 JAN Code 4951989140613 Trusco Code 423-4456

Please check the type/dimensions/specifications of the part HB10015-SET in the Disc Paper - Techno Disc HYBRID Sample Set series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)