(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
Stopper Case Black

Click this image to zoom it.

Move the mouse over the image to zoom

Stopper Case Black

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· It is portable and multiple cases can be stacked on each other.
· The drawers automatically lock when closed, preventing contents from falling out.

Basic Specifications

  • Product Type
    Drawer
  • Height (mm)
    281
  • Width (mm)
    294
  • Depth (mm)
    200
  • Load Resistance(kg)
    All drawers : 1
  • Drawer internal dimensions(mm)
    S drawer 75 (W) X 177 (D) X 39 (H), L drawer 265 (W) X 177 (D) X 39 (H)
  • JAN Code
    4991068142893
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : 5A-902-BK
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Drawer
  • Height (mm)
    281
  • Width (mm)
    294
  • Depth (mm)
    200
  • Load Resistance(kg)
    All drawers : 1
  • Drawer internal dimensions(mm)
    S drawer 75 (W) X 177 (D) X 39 (H), L drawer 265 (W) X 177 (D) X 39 (H)
  • JAN Code
    4991068142893
  • Mass(g)
    1100
  • Material
    Main Body: Polypropylene; Stopper: Nylon
  • Accessory
    Partition plate for L drawer X 2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)