(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
SUS Tool Box STB

Click this image to zoom it.

Move the mouse over the image to zoom

SUS Tool Box STB

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

[Features]
· Sides and top are made from 430 stainless steel.
· Frame is plastic, so the toolbox is lightweight.
· Large handle with anti-slip rubber grip is comfortable to hold and eliminates fatigue.
· Removable tray included. Eye holes on the front enable the toolbox to be padlocked for storing valuable items.

Basic Specifications

  • Material
    Stainless Steel, Polypropylene
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
External Dimensions(mm)

Refine by

  • 390×185×170
  • 470×240×180
  • Clear
Inside Dimension(mm)

Refine by

  • 365×125×90
  • 450×185×94
  • Clear
JAN Code

Refine by

  • 4991068142848
  • 4991068152090
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
390×185×170
365×125×90
4991068152090
18 Day(s) or more
-

Part Number : STB-390
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Dimensions(mm)
    390×185×170
  • Inside Dimension(mm)
    365×125×90
  • JAN Code
    4991068152090
  • Mass(g)
    1300
  • Material
    Stainless Steel, Polypropylene
1 pc.
470×240×180
450×185×94
4991068142848
14 Day(s) or more
-

Part Number : STB-470
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • External Dimensions(mm)
    470×240×180
  • Inside Dimension(mm)
    450×185×94
  • JAN Code
    4991068142848
  • Mass(g)
    2000
  • Material
    Stainless Steel, Polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)