• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Astage, All-In Box

Astage, All-In Box

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Transparent lid for easy identification of contents.
· Compact and suitably sized for carrying.

Basic Specifications

  • Color
    Black
  • External Dimensions(mm)
    342×203×155
  • Inside Dimension(mm)
    301×141×135
  • JAN Code
    4945296010912
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (6 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : OIB-350-BK
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Color
    Black
  • External Dimensions(mm)
    342×203×155
  • Inside Dimension(mm)
    301×141×135
  • JAN Code
    4945296010912
  • Mass(g)
    500
  • Material
    Polypropylene
1 Pack (6 pcs.)
12 Day(s) or more
-

Part Number : OIB-350-BK-PACK
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (6 pcs.)

Specificationtitle

  • Color
    Black
  • External Dimensions(mm)
    342×203×155
  • Inside Dimension(mm)
    301×141×135
  • JAN Code
    4945296010912
  • Mass(g)
    3000
  • Material
    Polypropylene

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)