• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Medium/Light Duty Shelfs, NE Type (Green), Height 1800 mm

Medium/Light Duty Shelfs, NE Type (Green), Height 1800 mm

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

Uses simple bolt-free structure for easy assembly, shelf movement and disassembly. Levels adjustable at 25 mm pitch

(i)Caution

  • The number of stages for shelf boards includes top board and bottom board.

Basic Specifications

  • Material
    Steel
  • Height(mm)
    1800
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Connecting type

Refine by

  • Standalone Type
  • Added connectable type (2 supports)
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 4
  • 5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Standalone Type
900
300
4
19 Day(s) or more
-

Part Number : NE-1114
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
900
300
5
19 Day(s) or more
-

Part Number : NE-1115
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
900
450
4
19 Day(s) or more
-

Part Number : NE-1124
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
900
450
5
19 Day(s) or more
-

Part Number : NE-1125
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
900
600
4
19 Day(s) or more
-

Part Number : NE-1144
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
900
600
5
19 Day(s) or more
-

Part Number : NE-1145
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
1200
300
4
19 Day(s) or more
-

Part Number : NE-1314
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
1200
300
5
19 Day(s) or more
-

Part Number : NE-1315
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
1200
450
4
19 Day(s) or more
-

Part Number : NE-1324
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
1200
450
5
19 Day(s) or more
-

Part Number : NE-1325
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
1200
600
4
19 Day(s) or more
-

Part Number : NE-1344
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
1200
600
5
19 Day(s) or more
-

Part Number : NE-1345
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
1500
300
4
19 Day(s) or more
-

Part Number : NE-1514
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
1500
300
5
19 Day(s) or more
-

Part Number : NE-1515
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
1500
450
4
19 Day(s) or more
-

Part Number : NE-1524
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
1500
450
5
19 Day(s) or more
-

Part Number : NE-1525
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
1500
600
4
19 Day(s) or more
-

Part Number : NE-1544
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
1500
600
5
19 Day(s) or more
-

Part Number : NE-1545
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
1800
300
4
19 Day(s) or more
-

Part Number : NE-1714
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
1800
300
5
19 Day(s) or more
-

Part Number : NE-1715
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
1800
450
4
19 Day(s) or more
-

Part Number : NE-1724
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
1800
450
5
19 Day(s) or more
-

Part Number : NE-1725
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
1800
600
4
19 Day(s) or more
-

Part Number : NE-1744
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000
1 unit
Standalone Type
1800
600
5
19 Day(s) or more
-

Part Number : NE-1745
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    200
  • Color
    Green
  • Details Type
    Assembly type
  • Uniform Load Resistance (Shelf, per series)(kg)
    1000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)