BT-RF-OHC Type Tapper

[Features]
· Radial float tapper
· For use with synchronous control processing machines
· Supports center through coolant supply (up to 5MPa / RF-OHC type)
· Can be tapped directly into the aluminum die-cast punching holes
· Smooth misalignment absorption allows vertical threading
· Can also be used as a reamer holder

Part Number

Configured Part Number is shown.

BT40RF414-OHC

Part Number
BT40RF414-OHC
Part NumberVolume DiscountDays to ShipMass
(g)
Quote 1,970

Loading...

  1. 1

Basic Information

Product Category Main Body Spindle types BT40 Tool Type Tap
Holder Length L(mm) 120 Coolant System Center Through (Blade Through) C1(mm) 51
C2(mm) 28 l1(mm) 76 Capacity Range M4 to M14

Please check the type/dimensions/specifications of the part BT40RF414-OHC in the BT-RF-OHC Type Tapper series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)